IESNA:LM-63-2002
[TEST]P1200341
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2C-830-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]13337
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1525.1 1501.8 1517.3 1547.7 1581.7 1615.6 1647.5 1672.2 1694.9 1726.7
1774.1 1850.5 1958 2085.3 2282.7 2609.5 2978.1 3415.2 3952.1 4494.7
5071.2 5521.1 5802.6 6007 6084.9 6114.6 6219.3 6426.5 6421.6 5845.1
4385 1875.3 490.9 203 75.7 21.2 0
1525.1 1510.2 1525.8 1556.2 1590.2 1624.1 1654.6 1679.3 1701.9 1732.4
1778.3 1854 1960.1 2084.6 2274.9 2585.5 2947.6 3372.1 3894.8 4508.8
5081.1 5522.5 5799.1 5996.4 6078.5 6126.6 6241.2 6448.4 6415.2 5794.1
4249.2 1738.7 490.2 198.1 75 20.5 0
1525.1 1508.1 1521.6 1549.9 1582.4 1613.5 1641.1 1659.5 1676.5 1701.2
1740.1 1803.8 1896.5 2008.9 2177.3 2450.4 2799.1 3212.2 3668.5 4187
4702.6 5170.9 5499.1 5725.5 5879 6029.7 6221.4 6456.9 6565.2 6148.5
4875.2 2476.5 748.4 275.2 133.7 29 0
1525.1 1505.3 1518 1543.5 1571.1 1598 1622.7 1635.5 1643.9 1656.7
1680.7 1723.2 1789.7 1870.3 1983.5 2168.8 2422.8 2722 3059.4 3445.6
3873.6 4321.4 4745.1 5109.4 5424.2 5729 6128 6605.5 6985.3 6981.1
6291.4 4657.4 2111.5 821.3 283.7 98.3 0
1525.1 1505.3 1515.2 1537.8 1561.9 1585.9 1610 1623.4 1629.8 1636.2
1657.4 1687.8 1739.4 1798.2 1864.6 1963.7 2112.2 2300.4 2537.4 2821.7
3144.3 3480.3 3866.5 4278.2 4711.1 5174.5 5697.9 6337.4 7138.1 7804.5
7915.5 7084.4 4817.9 2354.1 830.5 202.3 0
1525.1 1506 1514.5 1535 1558.4 1583.8 1606.5 1622 1629.8 1637.6
1661.6 1694.9 1743 1794.6 1842.7 1907.8 2022.4 2170.2 2364.1 2603.1
2873.4 3170.5 3482.4 3851 4258.4 4709.7 5238.1 5896.7 6808.5 7760.6
8301.1 7759.9 5730.5 3215.7 1326.3 307 0
1525.1 1505.3 1512.4 1532.2 1555.5 1580.3 1602.9 1619.9 1630.5 1643.2
1666.6 1701.9 1744.4 1782.6 1814.4 1866.1 1955.2 2069.1 2228.9 2429.1
2654.1 2896.7 3165.5 3469.7 3820.5 4206.1 4717.5 5355.5 6215.7 7266.2
7933.9 7321.3 5027.3 2624.4 959.9 164.1 0
1525.1 1510.2 1511.7 1527.9 1551.3 1578.9 1605 1627 1645.4 1658.1
1673.7 1697 1723.9 1742.3 1762.8 1796 1843.4 1903.6 1994.8 2132
2285.5 2461 2660.4 2886.8 3140 3442.8 3802.9 4251.3 4803.1 5514.7
5956.1 5196.4 3355.8 1496.8 382.7 63 0
1525.1 1515.2 1514.5 1525.8 1548.4 1578.2 1608.6 1636.9 1659.5 1675.8
1690.6 1704.8 1709 1707.6 1714.7 1730.2 1755.7 1793.2 1850.5 1934
2050 2184.4 2348.5 2542.3 2762.3 3009.9 3280.1 3596.3 3973.3 4298.7
4221.6 3369.9 1925.5 695.4 173.3 48.8 0
1525.1 1520.2 1520.9 1529.3 1550.6 1577.4 1612.8 1647.5 1675.1 1697
1715.4 1726 1726 1722.5 1718.9 1717.5 1723.9 1744.4 1784 1847.7
1938.2 2058.5 2199.9 2368.3 2567.1 2792 3033.2 3283.6 3491.6 3517.1
3107.5 2054.9 734.3 198.8 96.9 38.2 0
1525.1 1527.9 1531.5 1544.2 1566.8 1593.7 1631.2 1670.1 1706.2 1740.1
1773.4 1800.3 1819.4 1836.3 1851.2 1868.9 1895.1 1930.4 1983.5 2069.1
2197.1 2367.6 2581.9 2864.2 3227.1 3609.7 4009.4 4310 4348.2 3773.1
2625.8 1289.5 355.8 118.1 53.1 15.6 0
1525.1 1530.1 1536.4 1550.6 1575.3 1606.5 1646.8 1690.6 1733.1 1776.9
1825 1871.7 1918.4 1965.8 2019.6 2089.6 2176.6 2289.8 2436.9 2625.1
2859.9 3127.3 3424.4 3779.5 4167.9 4517.3 4725.3 4688.5 4272.6 3330.3
2029.5 964.9 326.1 113.9 44.6 9.2 0
1525.1 1533.6 1544.2 1563.3 1592.3 1627.7 1674.4 1727.4 1778.3 1837.8
1905.7 1984.2 2074 2178.7 2307.5 2470.9 2667.5 2887.5 3116 3347.3
3572.3 3778.8 3969.8 4175.6 4388.6 4528.6 4507.4 4259.1 3713.7 2730.5
1605.7 695.4 258.2 104.7 42.4 9.9 0
1525.1 1540 1560.5 1590.9 1631.2 1678.6 1739.4 1809.5 1895.8 2004
2145.5 2315.2 2502.7 2718.4 2922.9 3103.3 3241.2 3338.1 3398.2 3437.8
3473.2 3488.1 3449.9 3372.1 3235.5 2966.7 2518.3 1902.8 1240.7 710.2
383.4 218.6 137.9 87.7 48.8 12 0
1525.1 1544.9 1576.7 1618.5 1670.1 1732.4 1811.6 1918.4 2054.2 2225.4
2414.3 2594.7 2752.4 2866.3 2928.5 2944.1 2919.3 2855.7 2747.5 2584
2367.6 2098.8 1768.4 1399.9 1063.9 814.9 641.6 510.7 407.4 329.6
259.6 202.3 154.2 102.6 55.9 12.7 0
1525.1 1551.3 1595.8 1648.9 1710.4 1788.2 1893.6 2035.8 2210.6 2393.1
2550.1 2663.3 2714.9 2705.7 2644.2 2536.7 2377.5 2156.1 1905.7 1650.3
1433.1 1264.1 1121.9 976.2 825.5 693.2 584.3 494.5 414.5 344.5
283 227.8 174 112.5 67.2 20.5 0
1525.1 1558.4 1613.5 1677.9 1755 1849.8 1979.2 2148.3 2330.1 2475.8
2560 2576.3 2535.9 2450.4 2324.4 2139.8 1915.6 1684.3 1488.3 1350.4
1264.1 1191.9 1099.3 991 855.9 751.2 664.9 577.2 500.1 433.6
370.7 302.8 236.3 169.1 104 36.1 0
1525.1 1568.3 1634 1707.6 1793.2 1899.3 2042.2 2221.9 2389.5 2484.3
2494.9 2436.2 2343.5 2228.2 2076.2 1887.3 1680.7 1499.6 1392.8 1324.9
1230.1 1136.8 1015.8 909.7 882.1 822.7 742 662.1 586.4 511.4
437.2 369.3 295.7 223.5 147.1 53.1 0
1525.1 1574.6 1648.9 1733.1 1830 1944.6 2092.4 2258.7 2399.4 2441.9
2391.6 2289.8 2180.1 2057.1 1909.9 1735.9 1559.8 1445.9 1405.6 1327.7
1220.2 1074.5 940.8 918.2 881.4 822 747.7 669.9 594.2 520.6
447.8 381.3 307.7 239.1 154.9 65.1 0
1525.1 1581 1660.9 1753.6 1859 1980.7 2132.7 2300.4 2402.3 2382.4
2279.2 2154 2043.6 1936.8 1805.2 1649.6 1511 1469.2 1423.2 1324.2
1171.4 983.3 930.9 900.5 876.4 817.7 748.4 675.5 599.1 523.5
452.7 367.8 279.4 208 128 51.6 0
1525.1 1585.2 1664.5 1761.4 1871 1996.9 2152.5 2319.5 2404.4 2354.9
2227.5 2099.5 1986.3 1876.7 1757.1 1627.7 1515.9 1489 1425.4 1309.4
1123.3 968.4 918.2 880.7 860.2 808.5 747.7 677 604.8 534.1
465.5 374.9 278 207.3 103.3 43.9 0
1525.1 1582.4 1665.9 1762.1 1871.7 1996.9 2151.1 2318.8 2410 2362.6
2235.3 2105.9 1992.7 1884.5 1767.7 1643.2 1532.9 1507.4 1439.5 1320.7
1129.7 973.4 920.3 877.1 854.5 805 747.7 678.4 607.6 538.3
466.9 369.3 275.2 197.4 101.9 40.3 0
